UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
Part no. 904089
Item Details UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
- Part no.
- 904089
- Item description
- UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
- Thread type
- Insert coulour
- yellow
- Cable Ø from / to mm
- 4.0 - 6.5
- Thread length mm
- 6.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892354946
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
Cable Structure
- Material: Brass, nickel plated
- Seal: thermoplastic elastomers (TPE)
- with colour-coded TPE inserts
Properties
- optimum strain relief through rubber seal
- easy to assemble, time and cost savings
- Large-area sealing
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads UNI-DICHT-MS PG 9 (CD 4.00-6.50 mm) SZ 17 TL 6
Accessories
Products that match this product