UNI-DICHT-MS M40 x 1.50 (CD 17.00-20.50 mm) SZ 43 TL 8

UNI-DICHT-MS M40 x 1.50 (CD 17.00-20.50 mm) SZ 43 TL 8 Part no. 904082
  • VDE certification
  • UKCA certification

Item Details

Part no.
904082
Item description
UNI-DICHT-MS M40 x 1.50 (CD 17.00-20.50 mm) SZ 43 TL 8
Thread type
metric
Insert coulour
brown
Cable Ø from / to mm
17.0 - 20.5
Thread length mm
8.0
Spanner size mm
43
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892354533
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • with colour-coded TPE inserts

Properties

      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible