![UNI-DICHT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904061_1520x1160.jpg)
![UNI-DICHT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904061_1520x1160.jpg)
UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
Part no. 904062
Item Details UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
- Part no.
- 904062
- Item description
- UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
- Thread type
- metric
- Insert coulour
- yellow
- Cable Ø from / to mm
- 4.0 - 6.5
- Thread length mm
- 6.0
- Spanner size mm
- 18
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892354335
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- with colour-coded TPE inserts
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads UNI-DICHT-MS M16 x 1.50 (CD 4.00-6.50 mm) SZ 18 TL 6
Accessories
Products that match this product