UNI-DICHT-MS M12 x 1.50 (CD 4.00-6.50 mm) SZ 14 TL 5

UNI-DICHT-MS M12 x 1.50 (CD 4.00-6.50 mm) SZ 14 TL 5 Part no. 904061
  • VDE certification
  • UKCA certification

Item Details

Part no.
904061
Item description
UNI-DICHT-MS M12 x 1.50 (CD 4.00-6.50 mm) SZ 14 TL 5
Thread type
metric
Insert coulour
yellow / short
Cable Ø from / to mm
4.0 - 6.5
Thread length mm
5.0
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892354328
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Seal: thermoplastic elastomers (TPE)
  • with colour-coded TPE inserts

Properties

  • optimum strain relief through rubber seal
  • easy to assemble, time and cost savings
  • Large-area sealing
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible