Steel lug lock cable tie TY-RAP®-WL TY 512M
Part no. 91109
Item Details Steel lug lock cable tie TY-RAP®-WL TY 512M
- Part no.
- 91109
- Item description
- Steel lug lock cable tie TY-RAP®-WL TY 512M
- Type
- TY 512M
- Colour
- transparent
- Length mm
- 210.0
- Field W x H mm
- 25.40 x 7.90
- Capacity N
- 80
- Bundle Ø mm
- 51
- Width mm
- 2.4
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400971
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-RAP®-WL TY 512M
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details Steel lug lock cable tie TY-RAP®-WL TY 512M
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- with steel lug lock made of corrosion-resistant, non-magnetic steel
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- TY-RAP® (special types)
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.