TRAYCONTROL® 600-C black 25 G 16 AWG Part no. 63061
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
63061
Item description
TRAYCONTROL® 600-C black 25 G 16 AWG
Outer Ø mm (approx.)
19.5
Cu-weight kg/km
371.4
Weight kg/km (approx.)
662.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892032714
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible