TRAYCONTROL® 600-C black 3 G 16 AWG Part no. 62997
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62997
Item description
TRAYCONTROL® 600-C black 3 G 16 AWG
Outer Ø mm (approx.)
8.7
Cu-weight kg/km
52.8
Weight kg/km (approx.)
124.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892032585
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible