TRAYCONTROL® 530 grey 16 G 1 mm² Part no. 66849
  • UL certification
  • CSA certification
  • UKCA certification

Item Details

Part no.
66849
Item description
TRAYCONTROL® 530 grey 16 G 1 mm²
Outer Ø mm (approx.)
13.3
Cu-weight kg/km
154.0
Weight kg/km (approx.)
306.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892018985
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible