TRAYCONTROL® 300-C grey 50 x 22 AWG (0,382 mm²) Part no. 62757
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62757
Item description
TRAYCONTROL® 300-C grey 50 x 22 AWG (0,382 mm²)
Outer Ø mm (approx.)
19.7
Cu-weight kg/km
215.0
Weight kg/km (approx.)
331.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892095139
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible