TOPSERV® 650 VFD black 4 G 4 AWG + 2 x 14 AWG

TOPSERV® 650 VFD black 4 G 4 AWG + 2 x 14 AWG Part no. 59845
  • UL certification
  • CSA certification

Item Details

Part no.
59845
Item description
TOPSERV® 650 VFD black 4 G 4 AWG + 2 x 14 AWG
Sheath colour
black
Outer Ø mm (approx.)
33.4
Cu-weight kg/km
1450.0
Weight kg/km (approx.)
1861.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892147265
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible