![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 4 + 3 G 0,75 mm²
Part no. 78616
Item Details TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 4 + 3 G 0,75 mm²
- Part no.
- 78616
- Item description
- TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 4 + 3 G 0,75 mm²
- Outer Ø mm (approx.)
- 13.9
- Cu-weight kg/km
- 224.0
- Weight kg/km (approx.)
- 345.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892152146
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 4 + 3 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |