TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 185 + 3 G 35 mm² Part no. 22229
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • protective conductor divided into thirds
  • UV resistant
  • double screened
  • EMC-preferred type

Item Details

Part no.
22229
Item description
TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 185 + 3 G 35 mm²
AWG (approx.)
350 kcmil
Outer Ø mm (approx.)
55.6
Cu factor per km
6969.0
Weight kg/km (approx.)
7189.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892150845
Customs tariff number
85444995

Technical Data

Motor connection cable for frequency converters acc. to UL-Std. 758 (AWM) Style 2570, in alignment with DIN VDE 0250
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 1000 V
Test voltage core/core 4000 V
Coupling resistance see datasheet
Minimum bending radius flexible
<12 mm: 10x Outer-ø
12-20 mm: 15x Outer-ø
>20 mm: 20x Outer-ø
fixed
<12 mm: 5x Outer-ø
12-20 mm: 7,5x Outer-ø
>20 mm: 10x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PE
      • Core identification: brown, black, grey, green-yellow (divided into thirds)
      • Protective conductor: GN-YE divided into thirds (3+3-core structure)
      • Cores stranded with optimal lay lengths
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: Special-PVC
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: UV radiation
      • for outdoor use
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
      • optimal screening enables interference-free operation of frequency converters
      • low coupling resistance ensures good electromagnetic compatibility
      • low mutual capacitance of the individual cores due to PE core insulation and low screen capacity, enable low-loss power transmission

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
      • electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Motor connection cable for fixed installations and applications with occasional free movement involving medium mechanical stress in dry, damp and wet rooms as well as outdoors. For use in the automotive, food processing and packaging industry, in transport belts, machine tools, handling equipment, pumps, as well as in fans and air condition systems. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible