Adhesive base TC 347 X Part no. 91036
  • UV-resistant

Item Details

Part no.
91036
Item description
Adhesive base TC 347 X
Type
TC 347 X
Colour
black
Length mm
28.6
Tie width max mm
7.6
Height mm
7.8
Width mm
28.6
Fixing
screw and rivet
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892402005
Customs tariff number
39174000

Technical Data

Adhesive base
Temperature range -40°C to +65°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Part no. 91036 is black and UV-resistant, as well self-adhesive and screwable.

Application

      • Adhesive base with foamed adhesive foil for smoothing out slightly uneven surfaces. Adheres to smooth, grease-free surfaces.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible