![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98185_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98185_1520x1160.jpg)
T&B conduit gland angled ^90° PG 21 Type 7354
Part no. 90704
Item Details T&B conduit gland angled ^90° PG 21 Type 7354
- Part no.
- 90704
- Item description
- T&B conduit gland angled ^90° PG 21 Type 7354
- Thread type
- PG
- Type
- 7354
- Size
- 21
- Suitable for tube ND
- 3/4
- Suitable for Tube Outer-Ø mm
- 26.4
- Spanner size mm
- 42
- Thread length mm
- 14
- PU/pc.
- 5
- Break package
- no
- EAN/GTIN
- 4060892390814
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled ^90° PG 21 Type 7354
All technical data can be found in the data sheet in the Downloads section |