T&B conduit gland angled 45° PG 48 Type 7348
Part no. 90700
Item Details T&B conduit gland angled 45° PG 48 Type 7348
- Part no.
- 90700
- Item description
- T&B conduit gland angled 45° PG 48 Type 7348
- Thread type
- PG
- Type
- 7348
- Size
- 48
- Suitable for tube ND
- 2
- Suitable for Tube Outer-Ø mm
- 59.9
- Spanner size mm
- 83
- Thread length mm
- 24
- PU/pc.
- 1
- Break package
- no
- EAN/GTIN
- 4060892391088
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled 45° PG 48 Type 7348
All technical data can be found in the data sheet in the Downloads section |