![STR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98088_TZ_1520x1160.jpg)
![STR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98088_TZ_1520x1160.jpg)
STR M12 x 1.5 (CD 4.0-6.0 mm)
Part no. 98088
Item Details STR M12 x 1.5 (CD 4.0-6.0 mm)
- Part no.
- 98088
- Item description
- STR M12 x 1.5 (CD 4.0-6.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 4.0 - 6.0
- Thread length mm
- 5.0
- Spanner size mm
- 13
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892369834
- Customs tariff number
- 74122000
Technical Data STR M12 x 1.5 (CD 4.0-6.0 mm)
Nickel plated round brass cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STR M12 x 1.5 (CD 4.0-6.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Natural rubber (NR)
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads STR M12 x 1.5 (CD 4.0-6.0 mm)
Accessories
Products that match this product