STK-F M32 x 1.5 grey Part no. 904997
  • Halogen-free (LS0H)

Item Details

Part no.
904997
Item description
STK-F M32 x 1.5 grey
Thread type
metric
Colour
grey (RAL 7035)
Cable thickness from / to mm
4.0 - 11.0
Cable width from / to mm
11.0 - 27.0
Thread length mm
11.0
Spanner size mm
42
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892369070
Customs tariff number
39174000

Technical Data

PA plastic flat cable gland
Temperature range -30°C to +80°C
Protection class IP 54

Details

Cable Structure

      • Material: Polyamide (PA)
      • Seal: thermoplastic elastomers (TPE)
      • Thrust washers: Galvanised steel

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Protection classification IP 65 with an additional O-ring on the external thread.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible