![SiFF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M45101_PF_1520x1160.jpg)
![SiFF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M45101_PF_1520x1160.jpg)
SiFF red 1 x 6 mm²
Part no. 45802
Item Details SiFF red 1 x 6 mm²
- Part no.
- 45802
- Item description
- SiFF red 1 x 6 mm²
- Outer Ø mm (approx.)
- 5.2
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 73.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892251207
- Customs tariff number
- 85444995
Technical Data SiFF red 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |