RE round M63 x 1.50 / M50 x 1.50
Part no. 94083
Item Details RE round M63 x 1.50 / M50 x 1.50
- Part no.
- 94083
- Item description
- RE round M63 x 1.50 / M50 x 1.50
- Outer Ø mm (approx.)
- 66
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892377433
- Customs tariff number
- 74122000
Technical Data RE round M63 x 1.50 / M50 x 1.50
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round M63 x 1.50 / M50 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Downloads RE round M63 x 1.50 / M50 x 1.50
Accessories
Products that match this product