Nickel plated round brass reducer RE PG 16 / PG 7
Part no. 904414
Item Details Nickel plated round brass reducer RE PG 16 / PG 7
- Part no.
- 904414
- Item description
- Nickel plated round brass reducer RE PG 16 / PG 7
- Outer Ø mm (approx.)
- 24
- Brass surcharge
- yes
- Thread type
- PG
- Size inside
- PG 7
- Size outside
- PG 16
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377259
- Customs tariff number
- 74122000
Technical Data Nickel plated round brass reducer RE PG 16 / PG 7
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details Nickel plated round brass reducer RE PG 16 / PG 7
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated round brass reducer RE PG 16 / PG 7
Accessories
Products that match this product