RE round M25 x 1.50 / M20 x 1.50
Part no. 904407
Item Details RE round M25 x 1.50 / M20 x 1.50
- Part no.
- 904407
- Item description
- RE round M25 x 1.50 / M20 x 1.50
- Outer Ø mm (approx.)
- 27
- Thread length mm
- 7.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377440
- Customs tariff number
- 74122000
Technical Data RE round M25 x 1.50 / M20 x 1.50
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round M25 x 1.50 / M20 x 1.50
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Downloads RE round M25 x 1.50 / M20 x 1.50
Accessories
Products that match this product