RE-PA grey PG 48 / PG 42
Part no. 96195
Item Details RE-PA grey PG 48 / PG 42
- Part no.
- 96195
- Item description
- RE-PA grey PG 48 / PG 42
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892372926
- Customs tariff number
- 39269097
Technical Data RE-PA grey PG 48 / PG 42
PA reducer | |
Temperature range | -30°C to +100°C |
Details RE-PA grey PG 48 / PG 42
Cable Structure
- Material: Polyamide (PA)
Properties
- halogen-free
- phosphor-free
- silicone-free
Notes
- Black on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads RE-PA grey PG 48 / PG 42
Accessories
Products that match this product