![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
RE hexagonal PG 13.5 / PG 11
Part no. 904392
Item Details RE hexagonal PG 13.5 / PG 11
- Part no.
- 904392
- Item description
- RE hexagonal PG 13.5 / PG 11
- Thread length mm
- 6.5
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377648
- Customs tariff number
- 74122000
Technical Data RE hexagonal PG 13.5 / PG 11
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal PG 13.5 / PG 11
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology
Downloads RE hexagonal PG 13.5 / PG 11
Accessories
Products that match this product