RE hexagonal M20 x 1.50 / M12 x 1.50
Part no. 904381
Item Details RE hexagonal M20 x 1.50 / M12 x 1.50
- Part no.
- 904381
- Item description
- RE hexagonal M20 x 1.50 / M12 x 1.50
- Thread length mm
- 7.0
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377532
- Customs tariff number
- 74122000
Technical Data RE hexagonal M20 x 1.50 / M12 x 1.50
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal M20 x 1.50 / M12 x 1.50
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
Downloads RE hexagonal M20 x 1.50 / M12 x 1.50
Accessories
Products that match this product