RD-Y(St)Y GREY 4 x 2 x 0.5 mm² Part no. 20141
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • Data transmission cable
  • with drain wire
  • with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas

Item Details

Part no.
20141
Item description
RD-Y(St)Y GREY 4 x 2 x 0.5 mm²
Sheath colour
grey (RAL 7032)
AWG (approx.)
20
Outer Ø mm (approx.)
8.3
Cu factor per km
45.0
Weight kg/km (approx.)
96.0
Copper base in EUR / 100 kg
100
CPR class
Eca
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892100178
Customs tariff number
85444995

Technical Data

PVC data cable in alignment with DIN VDE 0815
Temperature range flexible -5°C to +50°C
fixed -30°C to +70°C
Peak operating voltage 600 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Test voltage core/screen 2000 V
Conductor resistance at 20°C max. 39.2 Ohm/km
Mutual capacitance core/core at 800 Hz
2 - 4 pairs: approx. 120 pF/m
8 - 96 pairs: approx. 100 pF/m
Capacitive coupling k1 at 800 Hz, max. 200 pF/100m; 20% of the values, but at least one value may amount up to 400 pF/100m
Characteristic impedance at 1 kHz, 370 Ohm,
at 10 kHz, 130 Ohm,
(approx. value)
Cable attenuation at 1 kHz, 1.2 dB/km
at 10 kHz, 3.0 dB/km
(approx. value)
Crosstalk attenuation at 10 kHz, 60.00 dB
(approx. value)
Minimum bending radius fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, stranded
      • Wire structure:
      • 0.5 mm²: 7 x 0.3 mm
      • Core insulation: semirigid PVC
      • Core identification: colour coded, per bundle:
      • Pair no. 1: a-core = blue; b-core = red
      • Pair no. 2: a-core = grey; b-core = yellow
      • Pair no. 3: a-core = green; b-core = brown
      • Pair no. 4: a-core = white; b-core = black
      • Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
      • Bundle identification: synthetic helix with printed digits
      • Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
      • Screen: plastic-coated aluminium foil (St), approx. overlap 25%
      • Outer sheath: PVC
      • Sheath colour: see datasheet
      • Length marking: in metres

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • pair stranding with short and varied lay lengths within a bundle, leads to good crosstalk attenuation values

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • 2-pair cables: cores stranded to a star quad
      • with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2

Application

      • RD data transmission cables are used in measurement and control technology, as well as in control stations of industrial plants. The cables are used for the transmission of analogue and digital signals up to a frequency of approximately 10 kHz. They are suitable for fixed installations inside buildings.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible