![RD-H(St)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20200_PF_1520x1160.jpg)
![RD-H(St)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M20200_PF_1520x1160.jpg)
RD-H(St)H grey 24 x 2 x 0.5 mm²
Part no. 20206
- Data transmission cable
- halogen-free
- with drain wire
Item Details RD-H(St)H grey 24 x 2 x 0.5 mm²
- Part no.
- 20206
- Item description
- RD-H(St)H grey 24 x 2 x 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 17.5
- Cu-weight kg/km
- 250.0
- Weight kg/km (approx.)
- 420.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892101625
- Customs tariff number
- 85444995
Technical Data RD-H(St)H grey 24 x 2 x 0.5 mm²
Data cable in alignment with DIN VDE 0815 | |
Temperature range | flexible -5°C to +50°C fixed -30°C to +70°C |
Peak operating voltage | 225 V (not for high power current installation purposes) |
Test voltage core/core | 500 V |
Test voltage core/screen | 2000 V |
Conductor resistance at 20°C | 0.5 mm²: max. 39.2 Ohm/km 1 mm²: max. 18.4 Ohm/km |
Mutual capacitance core/core | at 800 Hz 2 - 4 pairs: approx. 120 pF/m 8 - 96 pairs: approx. 100 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 200 pF/100m; 20% of the values, but at least one value may amount up to 400 pF/100m |
Characteristic impedance | at 1 kHz 0.5 mm²: 450 Ohm 1 mm²: 320 Ohm (approx. value) |
Cable attenuation | at 1 kHz 0.5 mm²: 1.2 dB/km 1 mm²: 0.9 dB/km (approx. value) |
Crosstalk attenuation | at 10 kHz, 60.00 dB (approx. value) |
Minimum bending radius | fixed 7.5x Outer-Ø |
Details RD-H(St)H grey 24 x 2 x 0.5 mm²
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
- 1 mm²: 7 x 0.43 mm
-
- Core insulation: halogen-free polymer
-
- Core identification: colour coded, per bundle:
- Pair no. 1: a-core = blue; b-core = red
- Pair no. 2: a-core = grey; b-core = yellow
- Pair no. 3: a-core = green; b-core = brown
- Pair no. 4: a-core = white; b-core = black
-
- Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
-
- Bundle identification: synthetic helix with printed digits
-
- Foil wrapping
-
- Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
-
- Screen: plastic-coated aluminium foil (St), approx. overlap 25%
-
- Outer sheath: halogen-free polymer
-
- Sheath colour: grey (RAL 7032)
Properties
-
- halogen-free
-
- pair stranding with short and varied lay lengths within a bundle, leads to good crosstalk attenuation values
Tests
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- 2-pair cables: cores stranded to a star quad
Application
-
- Halogen-free data transmission cables are used in measurement and control technology for the transmission of digital and analogue signals up to a frequency of 10 kHz. These cables are used inside buildings and outdoors, however, not without UV protection.