![RADOX® GKW-LW 600V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006454_1520x1160.jpg)
![RADOX® GKW-LW 600V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006454_1520x1160.jpg)
RADOX® GKW-LW 600V MM S black 2 x 2 x 0,5 mm²
Part no. 34527
Item Details RADOX® GKW-LW 600V MM S black 2 x 2 x 0,5 mm²
- Part no.
- 34527
- Item description
- RADOX® GKW-LW 600V MM S black 2 x 2 x 0,5 mm²
- OEM Part no.
- 12555604
- Outer Ø mm (approx.)
- 6.4
- Weight kg/km (approx.)
- 65.0
- Cu-weight kg/km
- 33.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292248
- Customs tariff number
- 85444995
Technical Data RADOX® GKW-LW 600V MM S black 2 x 2 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM S black 2 x 2 x 0,5 mm²
Cable Structure
-
- Sheath colour: black