RADOX® 3 GKW 300V MM S FR RW black 2 x 2 x 0,5 mm² Part no. 11006478
  • Halogen-free (LS0H)

Item Details

Part no.
11006478
Item description
RADOX® 3 GKW 300V MM S FR RW black 2 x 2 x 0,5 mm²
OEM Part no.
12566714
Outer Ø mm (approx.)
10.1
Weight kg/km (approx.)
136.0
Cu-weight kg/km
51.5
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892293337
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible