RADOX® 3 GKW 300V MM FR RW black 25 G 2,5 mm² Part no. 11006305
  • Halogen-free (LS0H)

Item Details

Part no.
11006305
Item description
RADOX® 3 GKW 300V MM FR RW black 25 G 2,5 mm²
OEM Part no.
12564632
Outer Ø mm (approx.)
22.2
Weight kg/km (approx.)
902.0
Cu-weight kg/km
600.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290275
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible