MC4 Evo 2 female cable coupler (CD 6.4 - 8.4) (2.50) 10 pcs.

MC4 Evo 2 female cable coupler (CD 6.4 - 8.4) (2.50) 10 pcs. Part no. 11024808
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification

Item Details

Part no.
11024808
Item description
MC4 Evo 2 female cable coupler (CD 6.4 - 8.4) (2.50) 10 pcs.
cross-section from / to mm²
2.50
Cable Ø from / to mm
6.4 - 8.4
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892535932
Customs tariff number
85359000

Technical Data

PV-male and female cable coupler
Temperature range -40°C to +85°C
Protection class IP 68
Safety class II
Rated voltage 1500 V (IEC)
Rated current 39A (2.5 mm²), 45A (4 mm²), 53A (6 mm²), 69A (10 mm²)
Contact resistance 0.20 mOhm

Details

Cable Structure

      • Material: Polyamide (PA) V0 acc. to UL 94
      • Contact: Cu, tinned
      • Contact system with MULTILAM Technology with snap-in locking type contact system

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible