PUR-spiral cable H05BQ-F orange 3 G 0,75 mm² (SL 500 mm)

PUR-spiral cable H05BQ-F orange 3 G 0,75 mm² (SL 500 mm) Part no. 85240

Item Details

Part no.
85240
Item description
PUR-spiral cable H05BQ-F orange 3 G 0,75 mm² (SL 500 mm)
Spiral length (unexpanded) mm
500
Spiral length (expanded) mm
2000
Outer Ø mm (approx.)
7.1
Spiral-outer Ø mm (approx.)
25.2
Cu-weight kg/km
116.7
Weight kg/km (approx.)
300.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892334740
Customs tariff number
85444995

Technical Data

Temperature range -25°C to +70°C
Nominal voltage H05BQ-F U0/U 300/500 V
H07BQ-F U0/U 450/750 V
Test voltage H05BQ-F 2000 V
H07BQ-F 2500 V
Expansion ratio 1:4
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber
      • Core identification acc. to DIN VDE 0293-308
      • Protective conductor: starting with 3 cores
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PUR
      • Sheath colour: orange

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

    • Machine Construction<br />• Electrical Tools<br />• Building Industry<br />• Handling Equipment<br />• Entertainment Equipment<br />• Medical devices<br />• Measurement instruments<br />• Rolling doors

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible