PUR Single Core green-yellow 1 x 70 mm² Part no. 50830
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
50830
Item description
PUR Single Core green-yellow 1 x 70 mm²
Outer Ø mm (approx.)
15.4
Cu-weight kg/km
672.0
Weight kg/km (approx.)
710.5
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892226731
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible