PUR-GELB-JB yellow 5 G 1 mm²
Part no. 22208
Item Details PUR-GELB-JB yellow 5 G 1 mm²
- Part no.
- 22208
- Item description
- PUR-GELB-JB yellow 5 G 1 mm²
- Outer Ø mm (approx.)
- 8.8
- Cu factor per km
- 48.0
- Weight kg/km (approx.)
- 120.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892036958
- Customs tariff number
- 85444995
Technical Data PUR-GELB-JB yellow 5 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |