Cables for Infrastructures and Buildings

2267 hits found
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
NYY-J black 4 G 16 re mm² Part no. 32049 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
NYCWY black 4 x 150 sm / 70 mm² Part no. 32290 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
SOLARFLEX®-X H1Z2Z2-K BLUE 1 x 4 mm² Part no. 713546 Copy
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
A-2Y(L)2Y Bd black 2 x 2 x 0,8 mm Part no. 34130 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
NHXMH-J grey 3 G 2.5 re mm² Part no. 53351 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification
NYM-J grey 5 G 16 rm mm² Part no. 39071 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
HELUKAT® 100 CAT.5 F/UTP FRNC FLEX grey 4 x 2 x AWG 26 /7 Part no. 81278 Copy
  • Halogen-free (LS0H)
  • Length marking in metres
NYY-J black 3 G 6 re mm² Part no. 32026 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
JE-H(St)H Bd FE 180/E90 orange 4 x 2 x 0,8 mm Part no. 34082 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2YF(L)2Y Bd black 10 x 2 x 0,8 mm Part no. 34020 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
NYY-J black 7 G 2,5 re mm² Part no. 32076 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
PV-male cable coupler MC4 (CD 3.0-6.0 mm) (4.00-6.00 mm) Part no. 905210 Copy
HELUKAT® 100 CAT.5 U/UTP PVC FLEX grey 4 x 2 x AWG 26 /7 Part no. 80055 Copy
  • Length marking in metres
N2XSY 12/20 kV red 1 x 50 rm / 16 mm² Part no. 32415 Copy
  • VDE certification
PV-female cable coupler MC4 (CD 3.0-6.0 mm) (4.00-6.00 mm) Part no. 905211 Copy
JE-H(St)H Bd FE 180/E90 orange 2 x 2 x 0,8 mm Part no. 34081 Copy
  • Halogen-free (LS0H)
  • UKCA certification
NYM-J grey 5 G 10 re mm² Part no. 39070 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
NYM-J grey 5 G 4 re mm² Part no. 39068 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
HELUKAT® 300 CAT.6 U/FTP PVC FLEX grey 4 x 2 x AWG 26 /7 Part no. 802174 Copy
  • UL certification
  • Length marking in metres
J-Y(St)Y Lg fire warning installation cable red 2 x 2 x 0,8 mm Part no. 33036 Copy
  • EAC certification
  • UKCA certification
NHXMH-J grey 3 G 1.5 re mm² Part no. 53350 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification
NYM-O grey 2 x 1.5 re mm² Part no. 39006 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
A-2Y(L)2Y Bd black 10 x 2 x 0,8 mm Part no. 34133 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
HELUKAT® 200 CAT.5e F/UTP PVC FLEX grey 4 x 2 x AWG 26 /7 Part no. 802173 Copy
  • UL certification
  • Length marking in metres
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible