O-Ring PG 13.5 Part no. 96369
  • Halogen-free (LS0H)

Item Details

Part no.
96369
Item description
O-Ring PG 13.5
Outer Ø mm (approx.)
21
Thread type
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892373619
Customs tariff number
40169300

Technical Data

NBR O-ring
Temperature range -30°C to +120°C

Details

Cable Structure

  • Material: Nitrile butadiene rubber (NBR)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free

Notes

  • Legend:
  • Dimensions
  • D - Outer diameter
  • d - Inner diameter
  • S - Strength

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • For sealing against water, dust and oil.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible