O-Ring M63 x 1.5
Part no. 90270
Item Details O-Ring M63 x 1.5
- Part no.
- 90270
- Item description
- O-Ring M63 x 1.5
- Outer Ø mm (approx.)
- 63
- Thread type
- metric
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892373855
- Customs tariff number
- 40169300
Technical Data O-Ring M63 x 1.5
NBR O-ring | |
Temperature range | -30°C to +120°C |
Details O-Ring M63 x 1.5
Cable Structure
- Material: Nitrile butadiene rubber (NBR)
Properties
- halogen-free
- phosphor-free
- silicone-free
Notes
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
- For sealing against water, dust and oil.
Downloads O-Ring M63 x 1.5
Accessories
Products that match this product