(N)HXCH-FE 180/E 90 orange 4 x 6 / 6 re mm²
Part no. 53050
Item Details (N)HXCH-FE 180/E 90 orange 4 x 6 / 6 re mm²
- Part no.
- 53050
- Item description
- (N)HXCH-FE 180/E 90 orange 4 x 6 / 6 re mm²
- Outer Ø mm (approx.)
- 21
- Cu factor per km
- 297.0
- Weight kg/km (approx.)
- 740.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892275364
- Customs tariff number
- 85444995
Technical Data (N)HXCH-FE 180/E 90 orange 4 x 6 / 6 re mm²
All technical data can be found in the data sheet in the Downloads section |