NEOPREN black 2 x 1,5 mm² Part no. 25020
  • EAC certification
  • Length marking in meters
  • UKCA certification

Item Details

Part no.
25020
Item description
NEOPREN black 2 x 1,5 mm²
Outer Ø mm (approx.)
8
Cu-weight kg/km
29.0
Weight kg/km (approx.)
104.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892167614
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible