(N)A2XH-J black 3 G 120 se mm²
Part no. 50094
Item Details (N)A2XH-J black 3 G 120 se mm²
- Part no.
- 50094
- Item description
- (N)A2XH-J black 3 G 120 se mm²
- Outer Ø mm (approx.)
- 30.8
- Al factor per km
- 1044.0
- Weight kg/km (approx.)
- 1379.0
- Aluminium base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892271137
- Customs tariff number
- 85444995
Technical Data (N)A2XH-J black 3 G 120 se mm²
All technical data can be found in the data sheet in the Downloads section |