N2XSH 6/10 kV black 1 x 95 rm / 16 mm²
Part no. 11023710
- Copper conductor
- XLPE insulated
- halogen-free outer sheath
- 6/10 kV, 12/20 kV, 18/30 kV
Item Details N2XSH 6/10 kV black 1 x 95 rm / 16 mm²
- Part no.
- 11023710
- Item description
- N2XSH 6/10 kV black 1 x 95 rm / 16 mm²
- AWG (approx.)
- 3/0
- Outer Ø mm (approx.)
- 26.0 - 32.0
- Cu-weight kg/km
- 1094.0
- Weight kg/km (approx.)
- 1540.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892532894
- Customs tariff number
- 85446010
Technical Data N2XSH 6/10 kV black 1 x 95 rm / 16 mm²
Medium voltage cable acc. to DIN VDE 0276-622, HD 622 S1 | |
Temperature range | flexible -5°C to +70°C fixed -5°C to +70°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C (Short circuit duration max. 5 s) |
Nominal voltage | see datasheet |
Operating voltage | see datasheet |
Test voltage | see datasheet |
Minimum bending radius | 15x Outer-Ø |
Details N2XSH 6/10 kV black 1 x 95 rm / 16 mm²
Cable Structure
-
- Copper conductor bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Inner conductive layer
-
- Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
-
- Outer conductive layer
-
- Conductive wrapping
-
- Screen: braiding of copper wires with one or two counter helix conductors
-
- Wrapping
-
- Outer sheath: halogen-free polymer
-
- Sheath colour: black
Properties
-
- halogen-free
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
Notes
-
- rm = round, stranded conductor
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
Application
-
Suitable for indoor installation and in cable ducts, outdoors and in the ground only as protected installation, as well as for installation on cable trays for industrial systems, switch-boards and power stations. Good laying properties favour laying even with difficult routing. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assure a construction free of partial discharges with high operational reliability.