Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm²
Part no. 95186
Item Details Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm²
- Part no.
- 95186
- Item description
- Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm²
- Colour with inscription
- weiß/schwarzer Aufdruck
- Type
- SR 02
- Cross-section from-to mm²
- 0,5 - 0,7
- Cable-Ø from-to mm
- 1,4 - 1,8
- Stick colour
- grey
- Inscription
- neutral
- PU/pc.
- 1
- break package
- no
- EAN/GTIN
- 4060892403866
- customs tariff number
- 39269097
Technical Data Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm²
Temperature range | -40°C up to +105°C |
Details Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm²
Cable Structure
-
- Copolymer
Properties
-
- Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.
Notes
-
- 1 unit = 10 rods with each 30 rings
Application
-
• Simple handling afforded by applicator characterise these marking rings.<br />• The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.<br />• The marker sits tight on the cable without slip.<br />• Available in white or yellow with black marking.<br /><br />Application:<br />• Diameter: 1.0 mm up to 19.0 mm<br />• Cross section: 0.10 mm² up to 100 mm²