![LOAD CABLE PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400143_QS_1520x1160.jpg)
![LOAD CABLE PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400143_QS_1520x1160.jpg)
LOAD CABLE PVC black 18 G 2,5 mm²
Part no. 400146
Item Details LOAD CABLE PVC black 18 G 2,5 mm²
- Part no.
- 400146
- Item description
- LOAD CABLE PVC black 18 G 2,5 mm²
- Outer Ø mm (approx.)
- 19
- Cu-weight kg/km
- 432.0
- Weight kg/km (approx.)
- 697.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305252
- Customs tariff number
- 85444995
Technical Data LOAD CABLE PVC black 18 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LOAD CABLE PVC black 18 G 2,5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core identification: black cores with consecutive labeling in white digits
-
- Sheath colour: black