PP-tube connector LK-I PG 21 (10 pcs.)

PP-tube connector LK-I PG 21 (10 pcs.) Part no. 93475
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
93475
Item description
PP-tube connector LK-I PG 21 (10 pcs.)
Thread type
PG
Size
PG 21
Colour
grey
Thread length mm
11.0
Suitable for tube outer Ø mm
27.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892383144
Customs tariff number
39174000

Technical Data

PP-tube connector
Temperature range -10°C to +110°C
Protection class IP 54

Details

Cable Structure

      • Material: Polypropylene (PP)

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Tube gland for protection tubes type PT-S, S-PU and Airflex-K.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible