KVA-XXL-MS-E M63 x 1.5 (CD 51.0-55.0 mm) (OD screen 40.00-48.00 mm)

KVA-XXL-MS-E M63 x 1.5 (CD 51.0-55.0 mm) (OD screen 40.00-48.00 mm) Part no. 98725
  • Electromagnetic Compatibility (EMC)

Item Details

Part no.
98725
Item description
KVA-XXL-MS-E M63 x 1.5 (CD 51.0-55.0 mm) (OD screen 40.00-48.00 mm)
Thread type
metric
Cable Ø from / to mm
51.0 - 55.0
Thread length mm
10.0
Spanner size mm
80
Pieces per Packaging Unit
1
anbruchfähig
no
EAN/GTIN
4060892352232
Customs tariff number
74122000

Technical Data

Nickel plated brass EMC sealing gland
Temperature range -40°C to +135°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Contact system: Stainless steel (1.4310)
  • Seal: thermoplastic vulcanizates (TPV)
  • O-ring: Nitrile butadiene rubber (NBR)

Properties

  • easy to assemble, time and cost savings
  • Large-area sealing
  • large clamping areas

Tests

  • Test standard EN 60423 (metric thread)

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
  • For particularly large cable diameters.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible