KMK-PA-OB M63 x 1.5 grey (RAL 7001)
Part no. 94647
Item Details KMK-PA-OB M63 x 1.5 grey (RAL 7001)
- Part no.
- 94647
- Item description
- KMK-PA-OB M63 x 1.5 grey (RAL 7001)
- Thread type
- metric
- Colour
- grey (RAL 7001)
- Spanner size mm
- 75
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892371097
- Customs tariff number
- 39269097
Technical Data KMK-PA-OB M63 x 1.5 grey (RAL 7001)
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-OB M63 x 1.5 grey (RAL 7001)
Cable Structure
- Material: Polyamide (PA) 6
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
Notes
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads KMK-PA-OB M63 x 1.5 grey (RAL 7001)
Accessories
Products that match this product