KMK-PA-OB PG 48 grey (RAL 7035)
Part no. 94279
Item Details KMK-PA-OB PG 48 grey (RAL 7035)
- Part no.
- 94279
- Item description
- KMK-PA-OB PG 48 grey (RAL 7035)
- Thread type
- Colour
- grey (RAL 7035)
- Spanner size mm
- 70
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892370731
- Customs tariff number
- 39269097
Technical Data KMK-PA-OB PG 48 grey (RAL 7035)
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-OB PG 48 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads KMK-PA-OB PG 48 grey (RAL 7035)
Accessories
Products that match this product