KMK-PA-MB PG 9 grey (RAL 7001) Part no. 94251
  • Halogen-free (LS0H)

Item Details

Part no.
94251
Item description
KMK-PA-MB PG 9 grey (RAL 7001)
Thread type
Colour
grey (RAL 7001)
Spanner size mm
22
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892371295
Customs tariff number
39269097

Technical Data

PA counternut
Temperature range -40°C to +100°C

Details

Cable Structure

  • Material: Polyamide (PA) 6
  • with collar

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free

Notes

  • Legend:
  • SZ - Spanner Size
  • TD - Thread Diameter

Application

  • Machine and plant construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
  • Has a bigger sealing area - sealing with an additional O-ring will be simplified.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible