![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_1520x1160.jpg)
![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_1520x1160.jpg)
KM M80 x 2.0
Part no. 90489
Item Details KM M80 x 2.0
- Part no.
- 90489
- Item description
- KM M80 x 2.0
- Thread type
- metric
- Spanner size mm
- 95
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892375453
- Customs tariff number
- 74153300
Technical Data KM M80 x 2.0
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM M80 x 2.0
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM M80 x 2.0
Accessories
Products that match this product