![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
KM BSP G 4"
Part no. 90199
Item Details KM BSP G 4"
- Part no.
- 90199
- Item description
- KM BSP G 4"
- Thread type
- BSP
- Spanner size mm
- 125
- Pieces per Packaging Unit
- 1
- anbruchfähig
- no
- EAN/GTIN
- 4060892375552
- Customs tariff number
- 74153300
Technical Data KM BSP G 4"
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM BSP G 4"
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size