KM BSP G 1" Part no. 90190

Item Details

Part no.
90190
Item description
KM BSP G 1"
Thread type
BSP
Spanner size mm
38
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892375507
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SZ - Spanner Size

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible